IESNA:LM-63-2002
[TEST]P950367
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37326
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4379.5 5483.5 6481.6 7254.2 7884.3 8240.7 8408.3 8468.1 8770.6 9417.9
10487.3 11837.9 13167.4 14229 15157.7 16005.5 16541.1 16677.9 16348.5 15514.2
13830.2 10918.9 9013.3 7549 5978.7 4206.1 2764.9 1938.3 1512.5 1306.3
1185 996.1 843.9 292.9 142.6 23.1 0
4379.5 5522.1 6529.8 7315.9 7893.9 8285 8485.4 8541.3 8791.8 9375.6
10364 11687.7 12992.1 14090.3 15028.6 15876.4 16512.2 16741.5 16531.5 15824.4
14417.9 11728.1 9377.5 7874.6 6323.6 4585.7 3015.4 2034.6 1560.7 1352.6
1196.5 1011.5 851.6 362.2 152.2 28.9 0
4379.5 5473.9 6462.3 7256.1 7874.6 8323.6 8572.1 8678.1 8874.6 9398.7
10240.7 11416 12668.4 13772.4 14664.5 15377.4 16046 16371.6 16288.7 15724.2
14593.2 12745.4 10159.7 8356.3 6816.8 5132.9 3427.7 2277.4 1684 1398.8
1235 1075.1 921 703.3 358.4 42.4 0
4379.5 5473.9 6433.4 7225.3 7886.2 8392.9 8732 8909.3 9094.3 9498.9
10125.1 11036.4 12119.2 13157.8 13994 14679.9 15256 15722.3 15847.5 15662.5
14982.4 13720.4 11947.8 9849.5 7874.6 6119.4 4279.3 2739.8 1868.9 1421.9
1227.3 1065.5 909.4 724.5 508.7 198.5 0
4379.5 5312 6242.7 7055.8 7753.2 8369.8 8861.1 9186.7 9394.8 9714.7
10234.9 10903.5 11768.6 12649.1 13441 14123.1 14678 15171.2 15521.9 15616.3
15429.4 14855.2 13741.6 12057.6 10090.4 8080.8 6021.1 3969.1 2493.2 1672.4
1275.5 1132.9 984.6 751.4 506.7 158 0
4379.5 5227.3 6067.3 6859.2 7591.4 8269.6 8886.2 9373.6 9705 10015.2
10404.4 10963.2 11610.6 12379.4 13153.9 13924.6 14579.7 15092.2 15479.5 15799.3
16047.9 15965 15616.3 14824.4 13456.4 11683.8 9404.5 7211.8 4849.6 2994.2
1942.2 1327.5 961.4 581.9 292.9 77.1 0
4379.5 5065.4 5795.7 6541.3 7265.8 7976.7 8662.7 9273.4 9780.2 10186.7
10599 11049.9 11545.1 12161.6 12868.8 13670.3 14494.9 15290.7 15995.9 16616.3
17180.8 17801.2 18080.6 18254 18215.5 17429.4 15928.4 13537.3 10373.6 7026.9
4055.8 2105.9 1075.1 620.4 302.5 104 0
4379.5 4942.1 5527.8 6167.5 6830.3 7456.5 8129 8782.1 9410.2 9965.1
10520 11034.5 11500.8 12003.6 12531.6 13098 13755.1 14498.8 15311.9 16175.1
17117.2 18469.8 19562.3 20228.9 20988.1 21537.2 21608.5 20870.5 18951.5 15845.6
11545.1 7450.7 3797.6 1549.1 553 107.9 0
4379.5 4720.5 5132.9 5610.7 6134.8 6689.7 7254.2 7813 8365.9 8934.3
9529.7 10080.7 10680 11306.2 11957.4 12610.6 13335 14148.1 15047.9 16067.2
17257.9 19063.2 20855.1 22082.5 23648.9 25492.8 27465.8 28781.8 28500.5 25851.2
20396.6 13223.3 5608.8 1712.9 539.5 111.8 0
4379.5 4682 5092.4 5531.7 6026.9 6550.9 7086.6 7620.3 8148.2 8683.9
9211.8 9759 10337 10963.2 11610.6 12283 13030.6 13857.2 14782 15835.9
17024.8 18936.1 20741.4 22070.9 23745.2 25754.8 27909 29280.8 29020.7 26203.8
20275.2 12398.6 4751.4 1312.1 423.9 96.3 0
4379.5 4535.6 4747.5 5032.7 5377.6 5753.3 6132.8 6531.7 6944 7360.2
7780.2 8213.7 8651.1 9113.5 9610.6 10136.6 10714.6 11369.7 12159.7 13061.4
14159.7 15905.3 17229 18535.3 20128.7 22045.9 23845.4 24625.8 23810.8 20702.9
15283 8506.6 2452.8 514.4 171.5 38.5 0
4379.5 4427.7 4547.1 4718.6 4955.6 5211.9 5491.2 5778.3 6069.3 6379.5
6682 6972.9 7273.5 7572.1 7888.1 8221.4 8572.1 8997.9 9491.2 10130.8
11055.7 12204 12986.3 13861 14907.3 16047.9 16826.3 16554.6 15194.3 12643.3
9130.9 4672.4 1524.1 454.7 156.1 36.6 0
4379.5 4331.3 4348.7 4427.7 4556.8 4689.7 4865 5038.4 5209.9 5389.1
5545.2 5685.8 5803.4 5911.3 5986.4 6034.6 6082.7 6115.5 6169.4 6294.7
6595.3 6772.5 6805.3 6870.8 6972.9 7065.4 6813 6013.4 4872.7 3610.7
2454.7 1391.1 697.5 294.8 142.6 50.1 0
4379.5 4129 3980.7 3903.6 3895.9 3926.7 3978.7 4036.5 4077 4102
4100.1 4052 3976.8 3870.8 3730.2 3558.7 3352.5 3138.7 2942.1 2759.1
2570.3 2402.7 2262 2146.4 2046.2 1944.1 1816.9 1645.4 1408.5 1090.5
793.8 583.8 404.6 260.1 148.4 42.4 0
4379.5 3942.1 3670.5 3551 3522.1 3547.1 3601.1 3658.9 3687.8 3680.1
3639.6 3568.3 3464.3 3335.2 3184.9 3030.8 2870.9 2710.9 2552.9 2379.5
2204.2 2046.2 1930.6 1861.2 1834.3 1838.1 1834.3 1780.3 1647.4 1425.8
1084.8 747.6 524.1 344.9 171.5 38.5 0
4379.5 3795.7 3468.1 3339.1 3344.8 3418.1 3499 3551 3554.9 3520.2
3452.7 3356.4 3242.7 3111.7 2973 2836.2 2691.7 2539.5 2383.4 2238.9
2129.1 2034.6 1971.1 1930.6 1895.9 1855.5 1791.9 1726.4 1645.4 1516.4
1319.8 1036.6 680.1 375.7 179.2 38.5 0
4379.5 3655 3317.9 3231.2 3285.1 3385.3 3464.3 3502.8 3487.4 3427.7
3335.2 3225.4 3098.2 2973 2840 2710.9 2622.3 2516.3 2383.4 2277.4
2206.1 2111.7 1963.4 1845.8 1768.8 1693.6 1616.5 1539.5 1470.1 1406.5
1331.4 1210 990.3 759.1 445.1 107.9 0
4379.5 3576 3238.9 3190.7 3283.2 3379.5 3458.5 3481.6 3445 3350.6
3236.9 3107.8 2969.1 2845.8 2739.8 2680.1 2608.8 2535.6 2464.3 2306.3
2165.7 2053.9 1942.2 1838.1 1730.2 1635.8 1543.3 1458.5 1369.9 1267.8
1167.6 1077.1 944.1 815 570.3 221.6 0
4379.5 3508.6 3188.8 3183 3285.1 3377.6 3447 3454.7 3398.8 3296.7
3167.6 3025 2897.8 2780.3 2701.3 2633.9 2547.2 2429.6 2325.6 2200.3
2104 1996.1 1890.1 1793.8 1712.9 1630 1541.4 1450.8 1344.9 1227.3
1098.2 984.6 838.1 633.9 420 175.3 0
4379.5 3470.1 3163.7 3181.1 3292.8 3383.4 3445 3433.5 3362.2 3240.8
3090.5 2949.9 2830.4 2739.8 2697.4 2595.3 2437.3 2254.3 2181.1 2119.4
2009.6 1924.8 1851.6 1743.7 1662.8 1599.2 1516.4 1418.1 1300.6 1171.5
1030.8 969.2 834.3 545.3 396.9 242.8 0
4379.5 3462.4 3148.3 3183 3294.7 3387.2 3443.1 3427.7 3341 3204.2
3052 2913.2 2795.7 2739.8 2674.3 2545.2 2314 2161.8 2123.3 2048.1
1951.8 1847.8 1749.5 1674.3 1628.1 1587.6 1512.5 1420 1308.3 1179.2
1042.4 1077.1 859.3 574.2 437.4 161.8 0
4379.5 3462.4 3146.4 3188.8 3296.7 3389.2 3441.2 3433.5 3348.7 3206.1
3052 2911.3 2793.8 2741.8 2668.5 2537.5 2296.7 2163.7 2132.9 2046.2
1946 1832.3 1751.4 1651.2 1637.7 1587.6 1510.6 1420 1316 1177.2
1046.2 1061.6 737.9 593.4 431.6 156.1 0
